Below is the Cypress IBIS file name reference for PSoC 6

cy8c 6 x x x xx x x xxx.ibs
|    | | | |  | |  |  |  
|    | | | |  | |  |  |____________________Attributes       : 0-99 Code of features set in the specific family
|    | | | |  | |  |  
|    | | | |  | |  |_______________________Silicon Family   : BL=BLE Series  
|    | | | |  | |    
|    | | | |  | |__________________________Temperature Range: I=Industrial, C=Consumer, Q=Extended Industrial     
|    | | | |  |     
|    | | | |  |____________________________Package Type     : LQ=QFN, BZ=BGA, FM=M-CSP   
|    | | | |     
|    | | | |_______________________________Flash Size       : 4=128KB, 5=256KB, 6=512KB, 7=1024KB       
|    | | |         
|    | | |_________________________________CPU Speed        : 1=50 MHz, 2=100 MHz, 3=150MHz, 4=150/50 MHz      
|    | |        
|    | |___________________________________Family           : 0=Value, 1=Programmable, 2=Performance, 3=Connectivity         
|    |         
|    |_____________________________________Architecture     : 6=PSoC 6           
|             
|__________________________________________Cypress Prefix             
               
Example:

The IBIS File name " cy8c6xxxbziblxxx.ibs" is the generalised IBIS file for PSOC 6 in 116 BGA package with BLE.